Catalog navigation
CAD model selection
Part No.
M-PNZ3040KN001
Reference number
PNZ3040KN001
Specification
https://www.nskautomation.com/nsk-literature/direct-drive-motors/NSK-Direct-Drive-Megatorque-Motors.pdf
Motor outer diameter
220
mm
Maximum output torque (AC200V/AC100V)
40
N-m
Rated output torque (AC200V/AC100V)
5
N-m
Motor height
100
mm
Motor through hole diameter
44
mm
Rated rotational speed (AC200V/AC100V0)
3 s-1
Rated rotational speed (AC200V/AC100V0)
1 s-1
Resolution of position sensor (counts/revolution)
2 621 440
Absolute positioning accuracy
90 arc-sec
Repeatability
+/-2 arc-sec
Allowable axial load
4500
N
Allowable radial load
4500
N
Allowable moment load
80
N-m
Mass
21
kg
Download CAD models
Previews
3D
Dimension
2D